HUBBELL POWER SYSTEMS
Image of 7512 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1/2in ID x .162in WIRE DIA. w/ELECTRO ZINC FINISH
Image of 7512 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1/2in ID x .162in WIRE DIA. w/ELECTRO ZINC FINISH

ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1/2in ID x .162in WIRE DIA. w/ELECTRO ZINC FINISH

Brand:

Chance

Catalog ID:

7512

Diamond Point Staple, electro zinc plated, 2" long x 1/2" inside width x .162" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

Product details

General

Catalog Number

7512

Coating

Electro Zinc

Material

Steel

Type

Staples

UPC

096359074328

Dimensions

Distance From Pole

N/A

Weight

0.02 lb

Logistics

Carton Quantity

100

Pallet Quantity

50000

Resources and downloads

Specifications

Sales Drawings