HUBBELL POWER SYSTEMS
HPS_PPHID_250743_96.jpg
* Representative image
HPS_PPHID_250743_96.jpg

STRAP for 5in CONDUIT with TWO 9/16in HOLES

Brand:

Chance

Catalog ID:

CST5

Aluminum Conduit Bracket Strap, bolts not included.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Strap material is 3/32" x 1-1/4" aluminum

Product details

General

Catalog Number

CST5

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359355113

Dimensions

Distance From Pole

N/A

Weight

0.29 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25

Resources and downloads

Specifications

Sales Drawings