HUBBELL POWER SYSTEMS
Image of C34SSLC STAINLESS STEEL LASHING STRAP, 34in
* Representative image
Image of C34SSLC STAINLESS STEEL LASHING STRAP, 34in
play

STAINLESS STEEL LASHING STRAP, 34in

Brand:

Chance

Catalog ID:

C34SSLC

Lashing straps used in conjunction with spacers to secure communications cable to messenger strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Strapping is 3/4" wide and cut to length
  • Includes a buckle for securing
  • Material is 430 stainless steel

Product details

General

Catalog Number

C34SSLC

UPC

096359815648

Dimensions

Distance From Pole

N/A

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell® Messenger Installation