HUBBELL POWER SYSTEMS
Image of 400314811 TYPE S REINFORCING STRAP
* Representative image
Image of 400314811 TYPE S REINFORCING STRAP

TYPE S REINFORCING STRAP

Brand:

Chance

Catalog ID:

400314811

Used as additional support in attaching cable suspension clamps to pole for heavy loads.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Includes two 11/16" holes
  • Manufacuted from 1/8" x 1-3/8" steel
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

400314811

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Type "S"

UPC

096359071501

Dimensions

Distance From Pole

N/A

Weight

0.36 lb

Certifications And Compliance

CAO Specification Number

6789

Logistics

Pallet Quantity

6400

Resources and downloads

Specifications

Sales Drawings