HUBBELL POWER SYSTEMS
Image of PSC2080422 BELL SPACER CABLE, 3/4in
* Representative image
Image of PSC2080422 BELL SPACER CABLE, 3/4in
play

BELL SPACER CABLE, 3/4in

Brand:

Chance

Catalog ID:

PSC2080422

Bell shaped spacer used to create a space between messenger strand and aerial cable.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Creates 3/4" spacing
  • Material is black UV resistant plastic

Product details

General

Catalog Number

PSC2080422

Material

Plastic

UPC

096359661795

Dimensions

Weight

0.02 lb

Width

0.75 in

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell® Messenger Installation