HPS_ID_C6002625_S3714_PRODIMAGE
* Representative image
HPS_ID_C6002625_S3714_PRODIMAGE
play
play

Black-Jacket Copper Grounding Cable, 1/0

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

S3715

Copper Grounding Cable is extra-flexible for handling ease yet strong and tough for long wear. Jacketing is smooth, abrasion, weather and oilresistant in accordance with applicable ASTM Specifications, marked with AWG size approximately every 4 feet. Jackets are T-prene rubber compound with -20˚F recommended low temperature. Extra-flexible cables, because of their extra-fine strands, require termination ferrules when used with grounds.

  • 1/0 black-jacket copper grounding cable
  • To specify cable length, please add a "P" and the length of cable in feet needed to the end of the catalog number.

Product details

Dimensions

Diameter
0.66 in
Weight
0.412 lb

Electrical Ratings

Current Rating
250 A
Fault Current - 15 Cycles
21000 A
Fault Current - 30 Cycles
15000 A

Conductor Related

Conductor Size
1/0 AWG
Diameter - Cable Outside
0.66 In
Diameter - Conductor
.41 in
Nema Color
Black
Strands
1,045

Resources and downloads

Specifications

Videos

play
CHANCE Temporary Protective Grounding (VI09071E0620)
play
CHANCE Temporary Protective Grounding (VI09072SP0720)