HUBBELL POWER SYSTEMS
Image of M18473 Extension Chain, 36 in
* Representative image
Image of M18473 Extension Chain, 36 in

Extension Chain, 36 in

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M18473

36" Extension Chain increases length of the Chain Tightener so it can be used on large diameter poles.

  • 36" Extension Chain+F18 including socket and pin
  • Can be easily coupled in the field to increase length of Chain Binder Assemblies used on various Wiretong Saddles, Grounding Cluster Bars, Gins, and other supports

Product details

General

Catalog Number

M18473

EU RoHS Indicator

No

UPC

096359043751

Dimensions

Dimensions

13 in x 10 in x 0.5 in

Dimensions Metric

33.0 mm x 25.4 mm x 1.3 mm

Height

0.5 in

Height Metric

1.3 mm

Length

13 in

Length Metric

33 mm

Weight

2.33 lb

WeightMetric

1.1 kg

Width

10 in

WidthMetric

25.4 mm

Resources and downloads

Specifications

Sales Drawings