HUBBELL POWER SYSTEMS
HPS_ID_M1848W_PRODIMAGE
HPS_ID_M1848W_PRODIMAGE

Wheel Tightener Assembly With 36 in Chain

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M1848W

Replacement Wheel Tightener Assembly for Wiretong Saddles, Grounding Cluster Bars, Gins, and various other supports

  • Included Tightener Spring aseembly, 36" chain and socket
  • Replacement assembly can be easily bolted on to the various Wiretong Saddles, Grounding Cluster Bars, Gins, and other supports that use the Chain Binder
  • Wheel Type fasteners are easy to apply, hold saddle firmly in place and prevent riding
  • Wheel tightener has spring take-up
  • Maximum workload is 2,500 lbs
  • Can be used with Extension Chains to increase length of Chain Tightener for use on larger-diameter poles

Product details

General

Catalog Number

M1848W

EU RoHS Indicator

No

UPC

096359043782

Dimensions

Weight

5.8 lb

WeightMetric

2.6 kg

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings