HUBBELL POWER SYSTEMS
Image of T4001856 Auxiliary Arm with Jib Adapter for 3"-diameter mast No Braces Required
Image of T4001856 Auxiliary Arm with Jib Adapter for 3"-diameter mast No Braces Required

Auxiliary Arm with Jib Adapter for 3"-diameter mast No Braces Required

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4001856

JIB MTD AUXILIARY ARM 2.5IN X 10FT POLE

  • GLOSSY, CLEAN AND DRY Epoxiglas ™
  • 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)
  • 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M4805-7 Insulators are used on each wireholder)

Product details

General

Catalog Number

T4001856

UPC

096359058700

Dimensions

Length

120 in

Length Metric

304.8 mm

Weight

49 lb

WeightMetric

22.2 kg

Resources and downloads