HPS_ID_PST4002819_PRODIMAGE
* Representative image
HPS_ID_PST4002819_PRODIMAGE

3"-diameter Epoxiglas ™ Jib Extension with Wireholder

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PST4002820

JIB EXTENSION W WIREHOLDER 32CG ADP 3RD

  • Feature a Large Swivel-Type Roller Wireholder with 2-½" x 3-3⁄8" opening mounted on 3" dia. Orange Epoxiglas ™ jib extension
  • Tested per ASTM F711 and OSHA

Product details

General

UPC
096359579632

Dimensions

Dimensions
79 in x 17 in x 13 in
Dimensions Metric
200.7 mm x 43.2 mm x 33.0 mm
Height
13 in
Height Metric
33 mm
Length
79 in
Length Metric
200.7 mm
Weight
27 lb
WeightMetric
12.2 kg
Width
17 in
WidthMetric
43.2 mm

Resources and downloads