HUBBELL POWER SYSTEMS
Boom arm w adapter
Boom arm w adapter

Mast and Boom Adapter Assembly for Bipod Auxiliary Arm

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H4863

Replacement Bipod Mast and Boom Adapter Assembly for H486310 Bipod Arm Boom Mounted Auxiliary Arm

  • Included with H486310 Bipod Arm Boom Mounted Auxiliary Arm
  • Includes Bipod Mast Assembly ( 2 x 2.5" diameter poles) and Boom Adapter to fit onto square or rectangular booms measuring from 5" x 7" to 10" x 10"

Product details

General

Catalog Number

H4863

EU RoHS Indicator

No

Style

Bipod Boom Auxiliary Arm

UPC

096359040989

Dimensions

Dimensions

52.56 in x 12.13 in x 6.19 in

Dimensions Metric

133.5 mm x 30.8 mm x 15.7 mm

Height

6.19 in

Height Metric

15.7 mm

Length

52.56 in

Length Metric

133.5 mm

Weight

78 lb

WeightMetric

35.4 kg

Width

12.13 in

WidthMetric

30.8 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads