HUBBELL POWER SYSTEMS
T400-1932 ART_01
* Representative image
T400-1932 ART_01

Hi-Ranger Jib Adapter

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4001932

JIB ADAPTER HI RANGER 4.125 TO ROUND

Product details

General

Catalog Number

T4001932

UPC

096359058809

Dimensions

Dimensions

14 in x 7.63 in x 6.25 in

Dimensions Metric

35.6 mm x 19.4 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

14 in

Length Metric

35.6 mm

Weight

25 lb

WeightMetric

11.3 kg

Width

7.63 in

WidthMetric

19.4 mm

Resources and downloads

Specifications