HUS_ID_P4001594_PRODIMAGE
HUS_ID_P4001594_PRODIMAGE
HUS_ID_Jibs with Sheave Adapters_PRODIMAGE

JIB ADAPTER ALTEC 3IN ROUND TO SHANK

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

P4001594P

Adapter to fit Arm Clamp or Swivel Wireholders onto 3 inch Insulated Jib Extensions

  • Made out of Herculoy
  • Top portion connects to C4000747 Large Roller Wireholder with Swivel Ferrule, or to the E4001568P Arm Clamp Assembly
  • Groove on top portion allows the swivel ferrule to be secured in place and allowed to swivel, or be tightened to a fixed position
  • Botton fits over CHANCE 3" Diameter Insulated Jib Extensions such at T4001525, PST4002737 and PST4004371
  • PSP4004319P T-handle ball lock pin to attach bottom to Jib Extensions must be purchased separately

Product details

General

UPC
096359144342

Dimensions

Length
8.5 in
Length Metric
21.6 mm
Weight
7 lb
WeightMetric
3.2 kg

Resources and downloads