HUBBELL POWER SYSTEMS
HPS_ID_M474018W_PRODIMAGE
* Representative image
HPS_ID_M474018W_PRODIMAGE

Saddle, Tightner, 2 in Clamp & Extension

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M474017W

WIRETONG SADDLE W/EXTENSION -2IN CLAMP, Pole Type Wire Tong Saddles are made of lightweight aluminum for handling ease. These rugged heat-treated saddles will support a maximum of 1000 pounds (450kg) without the extension. The clamp is set far enough away from the base to give ample clearance for most jobs. Where additional clearance is required, the Wire Tong Saddle Extension can be easily bolted to the saddle. This heattreated aluminum-alloy extension is 4 inches (100mm) long and has a tested working load rating of 800 pounds (360kg). The Wheel Type fasteners are easy to apply, hold the saddle firmly in place, and prevent riding down and excessive play. The Wheel Tightener has the advantage of being able to fit into close places such as between crossarm braces, under guy wires, etc.

Product details

General

Catalog Number

M474017W

EU RoHS Indicator

No

Style

Pole Saddle, Tightener, Pole Clamp, & Extension

Type

Wire Tong

UPC

096359048084

Dimensions

Weight

11 lb

WeightMetric

5 kg

Resources and downloads

Specifications

Sales Drawings