HUBBELL POWER SYSTEMS
HPS_PPHID_249663
* Representative image
HPS_PPHID_249663

Wire Tong Band For 3 in Pole

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M17292

Wire Tongs have many applications for moving and holding live conductors clear of the working area, for flat crossarm and/or ridge pin-construction, on horizontal post insulator structures, all types of suspension insulator lines, as auxiliary arm braces, and in EHV construction for brace pole or ladder positioning guides. A whole family of clamps, attachments, saddles and lever lifts allow the wire tongs to be adaptedspecifically to the mechanical requirements of various maintenance jobs.

  • Two screws clamp band to wire tong
  • Each screw is threaded into half of the band and engages a slot in opposite half
  • This permits halves of the band to be separated by a sliding action without removing screws
  • Hinge ring slides on band, allowing rotation of wire tong when tong is supported by rope blocks
  • For positive insulation between rope blocks and live conductors, install band at least the minimum distance for voltage class

Product details

General

Catalog Number

M17292

Diameter - Pole

3 in

Diameter - Pole Metric

76.2 mm

EU RoHS Indicator

No

Style

Band; 3" (76 mm)

Type

Wire Tong

UPC

096359043706

Dimensions

Dimensions

9 in x 5 in x 5 in

Dimensions Metric

22.9 mm x 12.7 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

9 in

Length Metric

22.9 mm

Weight

1.75 lb

WeightMetric

0.8 kg

Width

5 in

WidthMetric

12.7 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads