HUBBELL POWER SYSTEMS
HPS_ID_M17285_PRODIMAGE
* Representative image
HPS_ID_M17285_PRODIMAGE

Wire Tong Pole Clevis, 2.5 in

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M17285

The Wire Tong Pole Clevis clamps around the vertical wire tong supporting an auxiliary crossarm, and engages the butt rings of the two wire tongs used as side braces.

Product details

General

Catalog Number

M17285

Size

2.5 in

SizeMetric

63.5 mm

Style

Pole Clevis; 2.5" (63 mm)

Type

Wire Tong

UPC

096359043676

Dimensions

Dimensions

6.25 in x 5.56 in x 5.5 in

Dimensions Metric

15.9 mm x 14.1 mm x 14.0 mm

Height

5.5 in

Height Metric

14 mm

Length

6.25 in

Length Metric

15.9 mm

Weight

2.5 lb

WeightMetric

1.1 kg

Width

5.56 in

WidthMetric

14.1 mm

Resources and downloads

Specifications