HUS_ID_C4000345_2_PRODIMAGE
HUS_ID_C4000345_2_PRODIMAGE
HUS_ID_C4000345_3_PRODIMAGE
HUS_ID_C4000345_1_PRODIMAGE

Wire Tong Pole Clevis, 3 in

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4000345

The Wire Tong Pole Clevis clamps around the vertical wire tong supporting an auxiliary crossarm, and engages the butt rings of the two wire tongs used as side braces.

Product details

General

EU RoHS Indicator
No
Size
3.0 in
SizeMetric
76.2 mm
Style
Pole Clevis; 3" (76 mm)
Type
Wire Tong
UPC
096359016519

Dimensions

Dimensions
8.5 in x 6.5 in x 4 in
Dimensions Metric
21.6 mm x 16.5 mm x 10.2 mm
Height
4 in
Height Metric
10.2 mm
Length
8.5 in
Length Metric
21.6 mm
Weight
3.9 lb
WeightMetric
1.8 kg
Width
6.5 in
WidthMetric
16.5 mm

Resources and downloads