HUBBELL POWER SYSTEMS
HPS_PPHID_249667_96.jpg
* Representative image
HPS_PPHID_249667_96.jpg

Small Roller Wireholder for Telelect Jib

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4001941

WIREHOLDER, JIB MOUNTED ROLLER

  • Wire Holder Type: Small Roller 2” Opening
  • Adapter: Telelec Jib 3.19” Dia.

Product details

General

Catalog Number

T4001941

UPC

096359058861

Dimensions

Dimensions

14 in x 9.5 in x 6 in

Dimensions Metric

35.6 mm x 24.1 mm x 15.2 mm

Height

6 in

Height Metric

15.2 mm

Length

14 in

Length Metric

35.6 mm

Weight

9.1 lb

WeightMetric

4.1 kg

Width

9.5 in

WidthMetric

24.1 mm

Resources and downloads