HUBBELL POWER SYSTEMS
HPS_ID_M480517_PRODIMAGE
HPS_ID_M480517_PRODIMAGE

Wire Holder, 1" Opening, 2.5" Arm Clamp

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M480517

Counterbalanced latch which closes automatically behind the conductor to hold it in the wireholder. Complete with 2.5" pole clamp.

M480517 fork-type, 1" wireholder is standard

Product details

General

Catalog Number

M480517

Style

Fork Wireholder

UPC

096359048350

Dimensions

Length

11.5 in

Length Metric

29.2 mm

Weight

2.5 lb

WeightMetric

1.1 kg

Resources and downloads

Specifications

Sales Drawings