HUBBELL POWER SYSTEMS
HPS_ID_C4000690_PRODIMAGE
HPS_ID_C4000690_PRODIMAGE

Wire Holder W/ 2.5" Roller, W/ 2.5" Clamp

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4000690

2.5IN ROLLER WIREHOLDER W/ 2.5IN CLAMP, Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1.5 inches in diameter. The gate is held closed by a springloaded latch which must be manually opened.

  • Roller Wireholder — Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1-1/2 inches in dia. The gate is held closed by a spring-loaded latch which must be manually opened
  • Insulators— Epoxy based, available as separate items or can be added to existing auxiliary arm wireholders to upgrade for 34.5 kV use

Product details

General

Catalog Number

C4000690

EU RoHS Indicator

No

Style

Roller Wireholder

UPC

096359016731

Dimensions

Dimensions

14 in x 8.5 in x 8.5 in

Dimensions Metric

35.6 mm x 21.6 mm x 21.6 mm

Height

8.5 in

Height Metric

21.6 mm

Length

14 in

Length Metric

35.6 mm

Weight

4.5 lb

WeightMetric

2 kg

Width

8.5 in

WidthMetric

21.6 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

36

Resources and downloads

Specifications

Sales Drawings