HUBBELL POWER SYSTEMS
HPS_ID_PST4002856_PRODIMAGE
HPS_ID_PST4002856_PRODIMAGE

Wireholder Assembly 2.5" WH With 4"X4" Base

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PST4002856

Wireholder Assembly

  • Roller Wireholder — Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1-1/2 inches in dia. The gate is held closed by a spring-loaded latch which must be manually opened
  • Insulators— Epoxy based, available as separate items or can be added to existing auxiliary arm wireholders to upgrade for 34.5 kV use

Product details

General

Catalog Number

PST4002856

EU RoHS Indicator

No

Style

Jib Mounted Conductor Lift

UPC

096359495048

Dimensions

Dimensions

14 in x 8.5 in x 8.5 in

Dimensions Metric

35.6 mm x 21.6 mm x 21.6 mm

Height

8.5 in

Height Metric

21.6 mm

Length

14 in

Length Metric

35.6 mm

Weight

18 lb

WeightMetric

8.2 kg

Width

8.5 in

WidthMetric

21.6 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Sales Drawings