HUBBELL POWER SYSTEMS
HPS_ID_PSC4060704_ALT2_PRODIMAGE
* Representative image
HPS_ID_PSC4060704_ALT2_PRODIMAGE

Class 4 9 in. Diameter x 12 in. Long ABS Pole Cover

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4060703

Class 4 9 in. Diameter x 12 in. Long ABS Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange ABS
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Covers can be joined by overlapping impressions

Product details

General

Catalog Number

PSC4060703

UPC

096359660880

Dimensions

Diameter

9 in

Length

12 in

Length Metric

30 cm

Weight

4 lb

WeightMetric

1.8 kg

Resources and downloads

Specifications

Literature