HPS_ID_PSC4060704_ALT2_PRODIMAGE
* Representative image
HPS_ID_PSC4060704_ALT2_PRODIMAGE

Class 4 9 in. Diameter x 24 in. Long ABS Pole Cover

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4060702

Class 4 9 in. Diameter x 24 in. Long ABS Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange ABS
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Covers can be joined by overlapping impressions

Product details

General

UPC
096359650072

Dimensions

Diameter
9 in
Length
24 in
Length Metric
60 cm
Weight
6 lb
WeightMetric
2.7 kg

Resources and downloads