HPS_ID_PSC4060616_PRODIMAGE
HPS_ID_PSC4060616_PRODIMAGE

Class 2, Temporary Conductor Cover, 6 ft.

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4060617

Class 2, Temporary Conductor Cover, 6 ft.

  • Design tested to ASTM F712 Class 2
  • Lightweight - Approximately 50% the weight of similar rubber hose
  • Protects workers from accidental brush contact with energized components during line maintenance
  • High visibility orange color
  • Maximum use voltage of 14.6kV covered-phase-to-covered-phase
  • 6 foot overall length

Product details

General

Color - Jumper Insulation
Orange
Style
Rubber Glove Application
UPC
096359576280

Dimensions

Weight
2.3 lb
WeightMetric
1 kg

Electrical Ratings

Voltage Rating
Class 2 V
Withstand Voltage
15 kV Guarded Phase-to-Guarded Phase

Logistics

Carton Quantity
10
Pallet Quantity
210