HUBBELL POWER SYSTEMS
HPS_ID_PSC24CC_PRODIMAGE
HPS_ID_PSC24CC_PRODIMAGE

Class 2, Type II Flexible Rubber Cutout Cover

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC24CC

Meets or exceeds ASTM Standard Specification D1048. Class 2 Type II (ozone-resistant). Protection from accidental brush contact with energized components during line maintenance. Made of ozone/corona-resistant elastomer. Special formulation exhibits superior resistance to long-term aging/checking. Standard package quantity is 28. Twenty-two by twenty-two inches, and 12 eyelets.

  • For use on Overhead Cutouts
  • Conforms to ASTM D1049
  • Dimensions of 24” x 15” x 3.75”

Product details

General

Catalog Number

PSC24CC

Style

Flexible Rubber

UPC

096359584094

Dimensions

Length

288 in

Weight

7 lb

WeightMetric

3.1 kg

Electrical Ratings

Voltage - Maximum

17 kV

Voltage Rating

Class 2 V

Resources and downloads

Specifications

Literature

Sales Drawings