HUBBELL POWER SYSTEMS
HPS_ID_C4060514GA_PRODIMAGE
HPS_ID_C4060514GA_PRODIMAGE

Class 4, 5ft. Conductor Cover With Grip-All Adapter

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4060514GA

Class 4, 5ft. Conductor Cover With Grip-All Adapter

  • Designed and tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Includes a grip-all adapter for installation with a grip-all clampstick
  • 100% electrically tested, visually inspected and date stamped

Product details

General

Catalog Number

C4060514GA

Style

With Clampstick Adapter

UPC

096359232193

Dimensions

Weight

8.2 lb

WeightMetric

3.7 kg

Electrical Ratings

Withstand Voltage

36 kV Phase-to-Phase

Logistics

Pallet Quantity

48

Resources and downloads

Specifications

Literature

Sales Drawings