HUBBELL POWER SYSTEMS
HPS_PPHID_249684
HPS_PPHID_249684

Class 3 Deadend Cover

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4060164

Class 3 Deadend Cover for a Maximum of Two 10in. Diameter deadend insulators

  • Designed and tested to ASTM F712 Class 3
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Dimensions of 34in. long, 11in. wide, and 12-1/2" from conductor to unit bottom
  • Made from bright orange polyethylene
  • Maximum use voltage of 26.4kV
  • 100% electrically tested, visually inspected and date stamped
  • Includes a grip-all adapter for installation with a grip-all clampstick and hotstick blanket pin
  • Fits over a maximum of two 10in. diameter deadend insulators

Product details

General

Catalog Number

C4060164

UPC

096359020653

Dimensions

Length

34 in

Length Metric

863.6 mm

Weight

4.9 lb

WeightMetric

2.2 kg

Width

11 in

WidthMetric

279.4 cm

Electrical Ratings

Withstand Voltage

25 kV Phase-to-Phase

Logistics

Pallet Quantity

18

Resources and downloads

Specifications

Literature