HUBBELL POWER SYSTEMS
HPS_ID_P4060185_PRODIMAGE
HPS_ID_P4060185_PRODIMAGE

Class 3 Insulator Cover, 6 in. Tall For Rubber Glove Use

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

P4060185

Class 3 Insulator Cover, 6 in. Tall For Rubber Glove Use

  • Designed and tested to ASTM F712 Class 3
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 26.4kV covered-phase-to-covered-phase
  • Intended for rubber glove use
  • Dimensions of 21in. long, 8.5in. wide and 6in. tall
  • 100% electrically tested, visually inspected and date stamped

Product details

General

Catalog Number

P4060185

EU RoHS Indicator

No

Style

Rubber Glove

UPC

096359155799

Dimensions

Length

6 in

Weight

4.9 lb

WeightMetric

2.2 kg

Electrical Ratings

Withstand Voltage

25 kV Phase-to-Phase

Logistics

Pallet Quantity

36

Resources and downloads

Specifications

Literature