HUBBELL POWER SYSTEMS
HPS_PPHID_249689
* Representative image
HPS_PPHID_249689

Class 4 6 in. Diameter x 48 in. Long Polyethylene Pole Cover

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4060550

Class 4 6 in. Diameter x 48 in. Long Polyethylene Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Nylon button to join pole covers for extended lengths

Product details

General

Catalog Number

C4060550

EU RoHS Indicator

No

UPC

096359243977

Dimensions

Diameter

6 in

Length

48 in

Length Metric

121 cm

Weight

8.7 lb

WeightMetric

3.9 kg

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

24

Resources and downloads

Specifications

Literature

Sales Drawings