HPS_ID_C4060009_PRODIMAGE
HPS_ID_C4060009_PRODIMAGE

Class 3 Cutout Cover with Locking Pin

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4060009

Class 3 Cutout Cover with Locking Pin

  • Design tested to ASTM F712 Class 3
  • Aids in protection of line workers working near most open-type cutouts rated at 25kV or under
  • Will not fit over cutouts with linkbreak levers or similar devices
  • Made from bright orange polyethylene
  • Maximum use voltage of 26.4kV covered-phase-to-covered-phase

Product details

General

UPC
096359020448

Dimensions

Dimensions
26.6 in x 17.25 in x 9.2 in
Height
9.2 in
Length
26.6 in
Weight
5 lb
WeightMetric
2.2 kg
Width
17.25 in

Electrical Ratings

Withstand Voltage
25 kV Phase-to-Phase

Logistics

Pallet Quantity
24

Resources and downloads