HUBBELL POWER SYSTEMS
HPS_PPHID_249689
HPS_PPHID_249689

Class 4 9 in. Diameter x 72 in. Long Polyethylene Pole Cover

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M49376

Class 4 9 in. Diameter x 72 in. Long Polyethylene Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Nylon button to join pole covers for extended lengths

Product details

General

Catalog Number

M49376

UPC

096359048473

Dimensions

Diameter

9 in

Length

72 in

Length Metric

182 cm

Weight

16.6 lb

WeightMetric

7.5 kg

Logistics

Pallet Quantity

24

Resources and downloads

Specifications

Literature

Sales Drawings