HPS_ID_C4060294_PRODIMAGE
HPS_ID_C4060294_PRODIMAGE

Class 2, Short-Lip Flexible Line Hose, 4.5 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4060295

LINE HOSE, 1 1/4"X54" STRAIGHT, Much lighter in weight than other flexible dielectric cover-up, Line Hose helps protect workers from accidental contact with conductors.In accordance with ASTM D 1050-90, ozone/coronaresistant thermoplastic elastomer offers excellent performance properties. It does not absorb water. Easy to handle and place The outer lip peels back with ease to open and start onto a conductor from either end. With a push at the other end, the full length slides on as the lips zip closed around the conductor. To remove each piece, open one end and strip the remainder off the conductor.

  • High visibility orange color
  • Type III ozone resistant material
  • Class 2
  • Maximum use voltage of 17kV phase-to-phase
  • 100% electrically tested and visually inspected per ASTM D1050
  • Date stamped
  • Plain, both ends
  • Style A

Product details

General

Color
Orange
EU RoHS Indicator
No
Style
Straight on both ends
Type
III
UPC
096359020745

Dimensions

Diameter
1.25 in
Length
54 in
Length Metric
137 cm
Weight
3.5 lb
WeightMetric
1.5 kg

Electrical Ratings

Voltage - Maximum
17 kV
Voltage Rating
Class 2 V

Conductor Related

Conductor Size
1.25" diameter

Logistics

Pallet Quantity
180

Resources and downloads