HUBBELL POWER SYSTEMS
Image of C4060307 Class 3, Short-Lip Flexible Line Hose, 3 ft
Image of C4060307 Class 3, Short-Lip Flexible Line Hose, 3 ft

Class 3, Short-Lip Flexible Line Hose, 3 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4060307

LINE HOSE, 1-1/2"X36" W/CPL, Much lighter in weight than other flexible dielectric cover-up, Line Hose helps protect workers from accidental contact with conductors.In accordance with ASTM D 1050-90, ozone/coronaresistant thermoplastic elastomer offers excellent performance properties. It does not absorb water. Easy to handle and place The outer lip peels back with ease to open and start onto a conductor from either end. With a push at the other end, the full length slides on as the lips zip closed around the conductor. To remove each piece, open one end and strip the remainder off the conductor.

  • High visibility orange color
  • Type III ozone resistant material
  • Class 3
  • Maximum use voltage of 26.5kV phase-to-phase
  • 100% electrically tested and visually inspected per ASTM D1050
  • Date stamped
  • Coupler, one end
  • Style B

Product details

General

Catalog Number

C4060307

Color

Orange

EU RoHS Indicator

No

Style

Coupler On One End

Type

III

UPC

096359020851

Dimensions

Diameter

1.5 in

Length

36 in

Length Metric

91 cm

Weight

4.2 lb

WeightMetric

1.9 kg

Electrical Ratings

Voltage - Maximum

26.5 kV

Voltage Rating

Class 3 V

Conductor Related

Conductor Size

1.5" dimaeter

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

92

Resources and downloads

Specifications

Literature