HUBBELL POWER SYSTEMS
HPS_ID_PSC4033475_PRODIMAGE
HPS_ID_PSC4033475_PRODIMAGE

Insulated Bolt Cutter

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4033475

24" overall length

  • Center-cut style jaws
  • For cutting high-tensile steel bolts and chain links
  • Vinyl Hand Grips
  • 16" x 1-1/4" Epoxiglas Handles
  • Non-Metallic reinforcement ferrules

Product details

General

Catalog Number

PSC4033475

UPC

096359378525

Dimensions

Length

24 in

Weight

5 lb

WeightMetric

2.2 kg

Logistics

Standard Package

1

Resources and downloads

Specifications

Catalogs

Installation Manuals