HPS_ID_C4032979_PRODIMAGE
HPS_ID_C4032979_PRODIMAGE

Ratcheting Cable Cutter For All-Aluminum Or Copper Up To 1000 kcmil Max

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4032979

RATCHETING WIRE CUTTER - 1000 AA CU

  • Max opening 2 3/8", 19 1/2" long, 4 lbs 4 oz
  • Patented conductor cutters are half the size and weight of standard ratchet cutters
  • Can get into confining workspaces like manholes and handholes
  • Open in less than half the space required for long-handled ratcheting cutters
  • Stampings on the jaws indicate application limits
  • Reinforced-fiberglass handles are PVCcoated and protected by a vinyl sleeve
  • Thick vinyl grips shield the handle ends and help worker keep a steady grasp

Product details

General

EU RoHS Indicator
No
Style
Guillotine Jaw
UPC
096359020264

Dimensions

Length
19.5 in
Weight
4.8 lb
WeightMetric
2.1 kg

Resources and downloads