Bushing Adapter, 15, 25, 35kV
Request a Quote
Brand:
Chance Lineman Tools & Equipment
Catalog ID:
T4030857
15, 25, 35kV Bushing Adapter
For testing live-front URD equipment
Product details
Resources and downloads
Product details
General
Style
Bushing Adapter
UPC
096359059363
Dimensions
Weight
1.6 lb
WeightMetric
0.7 kg
Electrical Ratings
Withstand Voltage
15, 25, & 35kV
Logistics
Standard Package
1
Resources and downloads
Specifications
T4030857 Specification Sheet