HUBBELL POWER SYSTEMS
HPS_ID_PSC4033431_PRODIMAGE
HPS_ID_PSC4033431_PRODIMAGE

Voltage Indicator Tester for 69kV to 500kV ARVI only

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4033431

Voltage Indicator Tester for C4033375 ARVI 69kV-500kV only.

Plug-in jack on Tester meter housing permits line personnel to quickly verify its operating condition with a Voltage Indicator Tester (Cat. No. C4033431) before and after each use.

Product details

General

Catalog Number

C4033431

EU RoHS Indicator

No

Style

Voltage Indicator Tester (69kV - 500kV)

UPC

096359368168

Dimensions

Weight

1.1 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Standard Package

1

Resources and downloads

Specifications