HUBBELL POWER SYSTEMS
HPS_ID_C4033403_PRODIMAGE
HPS_ID_C4033403_PRODIMAGE
play

Digital Phasing Meter Kit to 40kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4033403

DIGITAL PHASING TESTER KIT, 40KV

  • Kit Includes: (1) C4033370 Digital Phasing Tester, (2) T4030857 Bushing Adapters, (1) T4030856 Elbow Adapter, (1) C4030838 Phasing Meter Tester, (2) H17601 Six foot Poles, (1) P6436 Pole Bag
  • Extension Resistors C4033371 21 inches for up to 80kV available separately
  • Not suitable for Hi-Pot Testing
  • Must be used with 2 Epoxiglas Insulating Universal Hotsticks of appropriate length (included in kit)

Product details

General

Catalog Number

C4033403

EU RoHS Indicator

No

Style

Digital Display

UPC

096359380290

Dimensions

Weight

21.5 lb

WeightMetric

9.7 kg

Electrical Ratings

Withstand Voltage

40kV

Logistics

Standard Package

1

Resources and downloads

Specifications

Videos

play
CHANCE Meters and Instruments