HUBBELL POWER SYSTEMS
HPS_ID_H18762_PRODIMAGE
HPS_ID_H18762_PRODIMAGE

Extension Resistor Pair to 80kV for Analog/Digital Phasing Meters to 16kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H18762

Pair of Extension Resistors for up to 80 kV (32" long)

Extension Resistors, as installed

Product details

General

Catalog Number

H18762

EU RoHS Indicator

No

Style

Extension Resisters up to 80kV

UPC

096359039327

Dimensions

Weight

5.9 lb

WeightMetric

2.6 kg

Electrical Ratings

Withstand Voltage

Up to 80kV

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Standard Package

1