HUBBELL POWER SYSTEMS
Single Range Analog Phasing Meter Kit to 16kV
Single Range Analog Phasing Meter Kit to 16kV

Single Range Analog Phasing Meter Kit to 16kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H1876

Phasing Testers easily determine phase relationships and approximate voltage, line-to-line or line-to-ground.

  • Kit Includes: (1) Phasing Meter, (2) H17601 Six Foot Handles, (1) P6436 Handle Bag, (1) Tester, (2) H18766S Shephard Hook Probes, (1) Case, (1) Instruction manual
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 Epoxiglas Insulating Universal Hotsticks of appropriate length (included in kit)

Product details

General

Catalog Number

H1876

Style

Analog Dial

UPC

096359039303

Dimensions

Weight

27.5 lb

WeightMetric

12.4 kg

Electrical Ratings

Withstand Voltage

16kV

Logistics

Standard Package

1

Resources and downloads

Specifications

Videos

play
CHANCE Meters and Instruments