HUBBELL POWER SYSTEMS
Analog Phasing Meter Kit for Transmission 69kV – 161kV
Analog Phasing Meter Kit for Transmission 69kV – 161kV

Analog Phasing Meter Kit for Transmission 69kV – 161kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4030458

To determine phase relationships and read approximate voltage (line-to-line or line-to-ground) on transmission circuits

  • Kit Includes: (1) Instruction Manual, (1) E4030499 Tester (75" Long), (2) C4030459 Handles (96" Long), (1) P6218 Handle Bag, (1) C4030460 Bag for Tester
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 Epoxiglas Insulating Universal Hotsticks of appropriate length (included in kit)

Product details

General

Catalog Number

C4030458

EU RoHS Indicator

No

Style

Analog Dial

UPC

096359018339

Dimensions

Weight

44.5 lb

WeightMetric

20.1 kg

Electrical Ratings

Withstand Voltage

69kV - 161kV

Logistics

Standard Package

1

Resources and downloads

Specifications

Videos

play
CHANCE Meters and Instruments