HUBBELL POWER SYSTEMS
HPS_ID_H18761_H18767_PRODIMAGE
* Representative image
HPS_ID_H18761_H18767_PRODIMAGE
play

Single Range Analog Phasing Meter only to 40kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H18767

Phasing Testers easily determine phase relationships and approximate voltage, line-to-line or line-to-ground.

  • Includes only Phasing Meter, Hook Probes, Case, and Instruction Manual (no Universal Poles)
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 Epoxiglas Insulating Universal Hotsticks (Not Included) of appropriate length

Product details

General

Catalog Number

H18767

Style

Analog Dial

UPC

096359039396

Dimensions

Weight

23 lb

WeightMetric

10.4 kg

Electrical Ratings

Withstand Voltage

40kV

Logistics

Pallet Quantity

25

Standard Package

1

Resources and downloads

Specifications

Videos

play
CHANCE Meters and Instruments