A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Power & Utilities
Data & Communications
Electrical & Electronic
Anchoring & Foundations
Anchor/Pile Installation Tools
Cross Plate
Disk Anchor & Rod
EV Charger Foundations
Expanding
View All
Arresters
Arrester Accessories
Distribution (IEC)
Distribution (IEEE)
Line Surge (LSA)
Substation (IEC)
View All
Bushings
Custom Molded Products
Power Apparatus Bushings
Small Apparatus Bushings
Communication
Multiplexers
Teleprotection
Connectors
Adapters
Bus
Clamps
Coupling Fittings
Covers
View All
Drain & Trench Systems
400 Series - Residential
500 Series - Deck
600 Series - Commercial and Industrial
700 Series - Moderate-High Traffic
800 Series - High Volume
View All
Electric Vehicle Charging
Enclosures - Above Ground
Accessories
Aluminum - Dual
Aluminum - Modular
Aluminum - Single
Box Pads
View All
Enclosures - Below Ground
Assemblies
Boxes
Covers
Hardware
Fasteners
Bolts
Nuts
Screws
Washers
Grounding & Bonding
Cable
Locating
Mechanical
Inhibitors, Contact Aids, Sealants & Paint
Joint Compound
Insulators
Distribution (<69kV)
Indoor (<35kV)
Insulator Accessories
Station Post
Transmission (69kV+)
Line Construction Hardware
Banding Components
Brackets
Cable Guards & Straps
Cable Racking & Accessories
Clamps & Clips
View All
Tools, Dies & Accessories
Barry D.E.W. Line®
Conductor Support
Cover-Up Equipment
Crimpers & Cutters
Instruments & Meters
View All
Underground Separable Connectors
Arresters - Elbow
Arresters - Parkingstand
Deadbreak Accessories
Deadbreak Elbow Kits
Deadbreak Junctions
View All
Utility Measurement Systems
Instrument Transformers
Line Post Sensors
Primary Metering
Sub-Transmission Optical Sensor
Utility Switching & Fusing
Air Break Distribution Switches
Air Break Substation Switches
Air Break Transmission Switches
Cutouts (Type C)
Fuse Links
View All
Wildlife Mitigation
Barrier Discs
Conductor / Bus Covers
Deterrents
Guards
Solutions
Markets
Our Markets
Distribution
Substation
Transmission
Communications
Water
Generation
Commercial & Industrial
Solutions
Our Solutions
Advanced Distribution Automation
Anchoring
Bushings Product Repair
Corrosion Resistance
Custom Molded Products
Drain Systems
Fire Mitigation
Foundation Repair
Line Surge Arresters
Optical Power Quality Monitoring
Power Factor Correction
Recloser Bypassing
Seismic Solutions
TowerPak Kit
Underground Solutions
Utility Structure Foundations
Wildlife Mitigation
Brands
Aclara
Armorcast
Anderson
Beckwith Electric
CDR
CHANCE
CHANCE Foundation Solutions
CHANCE Lineman Grade Tools
Electro Composites
Electric Motion Company
Fargo
Greenjacket
Hot Box
Meramec
Ohio Brass
Opti-loop
PCORE
Pencell
Polycast
Quazite
Reliaguard
Reuel
RFL
Trinetics
Turner
USCO
Resources
Company
About Us
Offices & Plant Locations
Sales Contacts
Graduate Rotation Program
Quick Ship
Tool Repair Centers
Test Lab
Marketing
Apps
Blog
Catalogs
Interactive Catalogs
Literature
Product Instructions
Video Library
Request Literature
Online Resources & Social Media
Newsletter Sign-Up
Technical
Drawings
MSDS
ISO Certificates
Test Reports
Resource Search
Support
Contact Us
Hubbell Connect (previously MyHubbell)
Ecommerce Support
HPS PromoShop
Competitor Cross Reference
Training
Frequently Asked Questions
Hubbell Emergency Action Team (HEAT)
Wireless Phasing Set (WPS) Kit for OH/URD 480V to 765kV with Hard Case
Request a Quote
Brand:
Chance Lineman Tools & Equipment
Catalog ID:
PST4034062
Wireless Phasing Set Overhead/URD Kit
Kit Includes: Wireless Phasing Set Kit (WPS) 480V Through 765kV, Hard Case, (2) T4030428 Bushing Adapters, (1) PSC4033582 Tester, (2) Straight Probes, (2) Shepherds Hooks
WPS Mode for determining phase relationship between two conductors with same nominal voltage, 300 ft Wireless Range
ARVI mode to determine approximate voltage class of energized conductor
300 ft Wireless Range is particularly useful in Sub-Station work
Not suitable for Hi-Pot Testing
Product details
Resources and downloads
Product details
General
Catalog Number
PST4034062
UPC
096359719120
Logistics
Standard Package
1
Resources and downloads
Specifications
PST4034062
Literature
Download All
Wireless Phasing Set (WPS)
AD09154E Powerlineman New Meters
Installation Manuals
Download All
CHANCE® Wireless Phasing Set Operating Instructions
CHANCE® Voltage Indicator Tester Operating Instructions - PSC4033582
Videos
CHANCE Wireless Phasing Tester