HUBBELL POWER SYSTEMS
Multi-Range Voltage Detector 69 to 600kV
Multi-Range Voltage Detector 69 to 600kV

Multi-Range Voltage Detector 69 to 600kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031140

For use only on 69kV to 600kV systems, confirms a line is de-energized prior to performing maintenance operations.

  • Reads field intensity for approximate line-to-line voltage
  • Capable of distinguishing actual line voltage from static or feedover from an adjacent line
  • Must mount on proper length hotstick for the system voltage class
  • Pushbutton self-test to confirm operational condition before and after each use

Responds to magnitude of field gradient between its end probe and floating electrode (at the universal hotstickattachment fitting). If the universal fitting is close to a ground, another phase or another voltage source, reading should be high. If it’s close to a jumper or equipment of the same phase, the reading should be low. Numerical readings can be compared with numerical rather than subjective judgments associated with “fuzz sticking” or “glow-detecting”. Complete instructions are furnished with easy, illustrated step-by-step procedures.

Product details

General

Catalog Number

C4031140

EU RoHS Indicator

No

Style

Analog Dial

UPC

096359018926

Dimensions

Weight

5.5 lb

WeightMetric

2.4 kg

Electrical Ratings

Withstand Voltage

69 - 600kV

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Standard Package

1