HPS_ID_H314612_2_PRODIMAGE
HPS_ID_H314612_2_PRODIMAGE

Spliced Disconnect Stick, 1-1/4” x 10’ and 1-1/2” x 10’ 1”

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H314620

DISCONNECT STICK - SPLICED - 20FT(10+10), For convenience in transporting and/or where greater length is required, Spliced Disconnect Sticks are available. The splice is strong and rigid . . . easy to put together and easy to take apart. The taking-down feature of these sticks makes them especially handy to carry on line trucks or in tool trailers.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made of Epoxiglas ™
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head
  • For convenient transporting and/or when greater length is required
  • Splice is strong and rigid – easy to assemble and disassemble
  • Taking-down feature makes sticks easy to carry on line trucks and in tool trailers

Product details

General

EU RoHS Indicator
No
Storage Bag Included?
P621-10 (Bag not included. Must be ordered separately.)
Style
Spliced Disconnect Stick
UPC
096359040170

Dimensions

Dimensions
140.0 in x 4.38 in x 4.38 in
Dimensions Metric
355.6 mm x 11.1 mm x 11.1 mm
Height
4.38 in
Height Metric
11.1 mm
Length
140 in
Length Metric
355.6 mm
Weight
9 lb
WeightMetric
4.1 kg
Width
4.38 in
WidthMetric
11.1 mm

Resources and downloads