HUBBELL POWER SYSTEMS
Image of H304614 Disconnect Stick 1.25 in (32 mm) x 10 ft (3.0 m)
* Representative image
Image of H304614 Disconnect Stick 1.25 in (32 mm) x 10 ft (3.0 m)

Disconnect Stick 1.25 in (32 mm) x 10 ft (3.0 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H304614

DISCONNECT STICK - 1.25IN X 10FT, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made of Epoxiglas ™
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

Product details

General

Catalog Number

H304614

EU RoHS Indicator

No

Storage Bag Included?

P643-10 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Switch Stick Head

UPC

096359039983

Dimensions

Dimensions

123.0 in x 4.5 in x 4.5 in

Dimensions Metric

312.4 mm x 11.4 mm x 11.4 mm

Height

4.5 in

Height Metric

11.4 mm

Length

123 in

Length Metric

312.4 mm

Weight

10 lb

WeightMetric

4.5 kg

Width

4.5 in

WidthMetric

11.4 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals