HUBBELL POWER SYSTEMS
Image of H304617 Disconnect Stick 1.25 in (32 mm) x 12 ft (3.6 m)
* Representative image
Image of H304617 Disconnect Stick 1.25 in (32 mm) x 12 ft (3.6 m)

Disconnect Stick 1.25 in (32 mm) x 12 ft (3.6 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H304617

DISCONNECT STICK - 1.25IN X 12FT, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made of Epoxiglas ™
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

Product details

General

Catalog Number

H304617

EU RoHS Indicator

No

Storage Bag Included?

P643-12 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Switch Stick Head

UPC

096359040019

Dimensions

Dimensions

148.5 in x 4.5 in x 4.5 in

Dimensions Metric

377.2 mm x 11.4 mm x 11.4 mm

Height

4.5 in

Height Metric

11.4 mm

Length

148.5 in

Length Metric

377.2 mm

Weight

8 lb

WeightMetric

3.6 kg

Width

4.5 in

WidthMetric

11.4 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals