HUBBELL POWER SYSTEMS
Image of H304611 Disconnect Stick 1.25 in (32 mm) x 4 ft (1.2 m)
* Representative image
Image of H304611 Disconnect Stick 1.25 in (32 mm) x 4 ft (1.2 m)

Disconnect Stick 1.25 in (32 mm) x 4 ft (1.2 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H304611

DISCONNECT STICK - 1.25IN X 4FT, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made of Epoxiglas ™
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

Product details

General

Catalog Number

H304611

EU RoHS Indicator

No

Storage Bag Included?

P643-4 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Switch Stick Head

UPC

096359039938

Dimensions

Dimensions

52.0 in x 4.38 in x 4.38 in

Dimensions Metric

132.1 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

52 in

Length Metric

132.1 mm

Weight

4 lb

WeightMetric

1.8 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals