HUBBELL POWER SYSTEMS
Image of H304612A Disconnect Stick 1.25 in (32 mm) x 6 ft (1.8 m) With Universal End Fitting
* Representative image
Image of H304612A Disconnect Stick 1.25 in (32 mm) x 6 ft (1.8 m) With Universal End Fitting

Disconnect Stick 1.25 in (32 mm) x 6 ft (1.8 m) With Universal End Fitting

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H304612A

DISCONNECT, 1-1/4" X 6' STICK, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

Product details

General

Catalog Number

H304612A

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Switch Stick Head

UPC

096359039952

Dimensions

Dimensions

79 in x 4.38 in x 4.38 in

Dimensions Metric

200.7 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

79 in

Length Metric

200.7 mm

Weight

6.5 lb

WeightMetric

2.9 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals