HUBBELL POWER SYSTEMS
HPS_ID_H30469_PRODIMAGE
* Representative image
HPS_ID_H30469_PRODIMAGE

Disconnect Stick 1.25 in (32 mm) x 10 ft (3.0 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H30468

DISCONNECT STICK-1.25IN X 10FT -FG HEAD, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made of Epoxiglas ™
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head
  • Provides additional insulation required when bus and disconnect switch spacings are confined, as in indoor substations

Product details

General

Catalog Number

H30468

EU RoHS Indicator

No

Storage Bag Included?

P643-10 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Fiberglass Head

UPC

096359040125

Dimensions

Dimensions

126.0 in x 4.38 in x 4.38 in

Dimensions Metric

320.0 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

126 in

Length Metric

320 mm

Weight

2.6 lb

WeightMetric

1.2 kg

Width

4.38 in

WidthMetric

11.1 mm

Resources and downloads

Specifications

Installation Manuals